This reference guide shows which Ally features are available in Leanheat Monitor, what limitations exist, and how functionality differs between the Ally App and Leanheat Monitor.
Important: Once integration is enabled, Leanheat Monitor takes control of device settings. Most configuration must be done in Leanheat Monitor, not the Ally App.
Feature Availability Overview
| Feature | Ally App (Before Integration) | Ally App (After Integration) | Leanheat Monitor |
|---|---|---|---|
| Device Commissioning | ✓ Full control | ✓ Still available | ✗ Not available |
| Temperature Setpoints | ✓ Full control | ✗ Read-only | ✓ Full control |
| Schedule Configuration | ✓ Full control | ✗ Read-only | ✓ Full control |
| Device Lock | ✓ Full control | ✗ Read-only | ✓ Full control |
| Vacation Mode | ✓ Available | ⚠ Must be OFF | ✗ Not supported |
| Mode Switching (Manual/Schedule) | ✓ Full control | ✗ Locked at integration | ✗ Locked at integration |
| Firmware Updates | ✓ Available | ✓ Still available | ✗ Not available |
| Real-time Monitoring | ✓ Available | ✓ Read-only view | ✓ Full monitoring |
Temperature Control Features
Manual Mode
Available in Leanheat Monitor:
- ✓ Change manual temperature setpoint
- ✓ View current temperature
- ✓ Bulk setpoint changes
- ✓ Historical temperature data
Not Available in Leanheat Monitor:
- ✗ Switch to Schedule mode (locked at integration)
- ✗ Change mode temporarily
Schedule Mode
Available in Leanheat Monitor:
- ✓ Change At Home setpoint
- ✓ Change Away setpoint
- ✓ Change Pause setpoint
- ✓ Configure schedule periods (days and times)
- ✓ Multiple periods per day (up to 3 "At Home" periods)
- ✓ Copy schedules between devices
- ✓ Bulk schedule changes
Not Available in Leanheat Monitor:
- ✗ Switch to Manual mode (locked at integration)
- ✗ Temporary schedule override (must change schedule itself)
Device Management Features
Device Lock (Child Lock)
Available in Leanheat Monitor:
- ✓ Enable/disable device lock
- ✓ View lock status
Not Available in Leanheat Monitor:
- ✗ Bulk lock operations (must configure individually)
Applies to: eTRV devices only (Gateways, Repeaters, Sensors don't have physical controls to lock)
Device Information
Available in Leanheat Monitor:
- ✓ View all device properties
- ✓ Add device tags
- ✓ Set device location (GPS)
- ✓ Add owner contact information
- ✓ Add notes
- ✓ Upload documents
- ✓ View historical data
Not Available in Leanheat Monitor:
- ✗ Change device name (name comes from Ally App)
- ✗ Decommission devices (must be done in Ally App)
- ✗ Firmware updates (done in Ally App)
Device Addition and Removal
Available in Leanheat Monitor:
- ✓ Import devices from Ally Home
- ✓ Remove devices from Leanheat Monitor
- ✓ Sync device list
Not Available in Leanheat Monitor:
- ✗ Commission new devices (must be done in Ally App first)
- ✗ Replace devices (decommission old in Ally App, commission new, then import)
Monitoring and Alerting Features
Alarms
Available in Leanheat Monitor:
- ✓ Create offline alarms
- ✓ Create threshold alarms
- ✓ Email notifications
- ✓ Configurable occurrence and notification delays
- ✓ Active schedule configuration
- ✓ Severity levels (Critical, Warning)
- ✓ Resolution notifications
- ✓ Multiple recipients per rule
Not Available in Leanheat Monitor:
- ✗ SMS notifications
- ✗ Push notifications to mobile app
- ✗ Webhook integrations
- ✗ Automatic alarm resolution (most require manual clearing)
Historical Data
Available in Leanheat Monitor:
- ✓ View historical graphs
- ✓ Export data to CSV
- ✓ Custom time ranges
- ✓ Multiple data points on same chart
Limitations:
- ⚠ Only data from after integration is enabled (no pre-integration history)
- ⚠ Data retention follows Leanheat Monitor policies
Advanced Features
Areas and Organization
Available in Leanheat Monitor:
- ✓ Create area hierarchy
- ✓ Assign devices to areas
- ✓ Filter by area
- ✓ Bulk operations by area
Not Available in Ally App:
- ✗ Ally App has Rooms, but they're separate from Leanheat Monitor Areas
Bulk Operations
Available in Leanheat Monitor:
- ✓ Bulk setpoint changes (Manual, At Home, Away, Pause)
- ✓ Bulk schedule changes
- ✓ Apply to selected devices
- ✓ Filter devices before bulk operation
Not Available in Leanheat Monitor:
- ✗ Bulk device lock operations
- ✗ Bulk mode switching
- ✗ Bulk device commissioning
Dashboards
Available in Leanheat Monitor:
- ✓ Create custom dashboards
- ✓ Multiple widget types
- ✓ Real-time data display
- ✓ Historical charts
- ✓ Alarm widgets
- ✓ Map views
Not Available in Ally App:
- ✗ Ally App doesn't have customizable dashboards
Vacation Mode Limitations
⚠️ Critical Limitation:
Vacation mode is NOT supported with Leanheat Monitor integration. Before enabling integration:
- Vacation mode MUST be turned OFF in Ally App
- Cannot enable vacation mode while integration is active
- If you need vacation-like functionality, use Schedule mode with Pause setpoints
Mode Switching Limitations
⚠️ Critical Limitation:
The mode (Manual or Schedule) is set during integration setup and CANNOT be changed:
- Mode is locked when integration is enabled
- Cannot switch individual devices between modes
- To change mode: disable integration, change mode in Ally App, re-enable integration
- Changing mode requires reconfiguring setpoints/schedules
Device Type Feature Matrix
Gateway
Supported Features:
- ✓ Online/offline monitoring
- ✓ Device information viewing
- ✓ Offline alarms
Not Supported:
- ✗ Temperature control
- ✗ Device lock
- ✗ Schedules
Repeater
Supported Features:
- ✓ Online/offline monitoring
- ✓ Device information viewing
- ✓ Offline alarms
Not Supported:
- ✗ Temperature control
- ✗ Device lock
- ✗ Schedules
eTRV (Digital Thermostat)
Supported Features:
- ✓ Temperature monitoring
- ✓ Setpoint control (Manual or Schedule mode)
- ✓ Schedule configuration (if in Schedule mode)
- ✓ Device lock
- ✓ Battery monitoring
- ✓ All alarm types
- ✓ Historical data
Limitations:
- ⚠ Mode locked at integration (cannot switch Manual ↔ Schedule)
Room Sensor
Supported Features:
- ✓ Temperature monitoring
- ✓ Battery monitoring
- ✓ Threshold alarms
- ✓ Historical data
Not Supported:
- ✗ Temperature control (sensors only measure)
- ✗ Device lock
- ✗ Schedules
Data Synchronization
Sync Frequency
- Real-time data: Updates every 10-15 minutes
- Setpoint changes: Sync within 5-10 minutes
- Schedule changes: Sync within 10-15 minutes
- Device status: Updates every 5-10 minutes
What Syncs Between Systems
Leanheat Monitor → Ally App:
- ✓ Temperature setpoints
- ✓ Schedule configurations
- ✓ Device lock status
Ally App → Leanheat Monitor:
- ✓ Current temperature readings
- ✓ Battery levels
- ✓ Device online/offline status
- ✓ Device names
Does Not Sync:
- ✗ Ally App room assignments
- ✗ Leanheat Monitor area assignments
- ✗ Leanheat Monitor device tags
- ✗ Ally App usage statistics
Permission Requirements
In Ally App
To enable integration, you need:
- ✓ Home Owner or Admin role in the Ally Home
- ✗ Guest users cannot enable integration
In Leanheat Monitor
Different roles have different access:
- Admin: Create integrations, import devices, full control
- Manager: Control assigned devices, create alarms, limited bulk operations
- Operator: View and control assigned devices, no device management
- Viewer: Read-only access to assigned devices