Listed below are the release notes for 11.11.2022.
Device alarm view improvement - You can now view which alarm rule a device belongs to. To do so, click on a device and navigate to the "Alarm" tab on the device. Previously this section only showed currently active and historic alarms of the device. Above the historic alarms, on the right side you can now switch the view to show alarm rules which the current device belongs to.
User and device administration reports - In "Device administration" and "User management" we implemented two new export options. In both of these sections there is a new "Export csv" button. Clicking "Export csv" in "Device administration" exports an overview of all the devices connected to the tenant (Device description, MAC address, communication address, device type, connection type and serial number). Clicking "Export csv" in "User management" exports an overview list which shows users and which devices they have access to (user email, user role and device description). There is also an option to export this information just for one user. To do so click the three dots on the right side of the screen for the user you wish to export the information and click "Export csv".
ECL live graph improvement - When opening the live graph for a directly connectedECL the live graph is pre-filled with 40 minutes of data stored in the ECL. The ECL only stores data for certain sensors. These sensors are marked in the live graph view with a small clock icon.